Schneider-Electric
 
EPH5000162 picture- web-product-data-sheet
EPH5000162
Asfora - Data socket cat5e STP, wo frame, steel
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Data socket
Device presentation Mechanism with fixing frame
Device application Communication
Cable shielding type STP
Data socket type RJ45
Type of packing Flow-pack
Colour tint Steel
Main colour tint Steel
Complementary
Device mounting Flush
Socket number 1
Communication network category 5e
Connections - terminals IDC
Number of cables 1 cable(s)
Cable stiffness Rigid
Surface finish Painted
Material ABS (acrylonitrile butadiene-styrene): central plate
Conductor material Copper
Fixing mode Claws51…80 mm
Height 71 mm
Width 71 mm
Depth 38 mm
Projecting depth 9 mm
Net weight 0.078 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 11.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 81.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 1.069 kg
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 13.579 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration