This Application will be decommissioned as of January 7th 2025

EPH5500121 |
Schneider-Electric
 
EPH5500121 picture- web-product-data-sheet
EPH5500121
Asfora, cable outlet, complete product, white
Schneider Electric
Characteristics
Main
Range of product Asfora
Range Asfora
Product or component type Cable outlet
Device presentation Complete product
Rated current 25 A at 250 V AC
Colour tint White
Complementary
Device mounting Flush
Material Thermoplastic ABS-UV stabilised
Number of cables 3 0…10 mm² for rigid or flexible
Terminal block function Neutral, phase, protective earth
Surface finish Glossy
Height 71 mm
Width 71 mm
Depth 48 mm
Fixing mode Claws, span of claws working range: 56…74 mm
Screws
Projecting depth 19.85 mm
Net weight 0.05613 kg
Environment
Quality labels CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 74.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 805.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10.293 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1