Schneider-Electric
 
EPH5500162 picture- web-product-data-sheet
EPH5500162
Asfora, cable outlet, steel
Schneider Electric
Characteristics
Main
Range of product Asfora
Range Asfora
Product or component type Cable outlet
Device presentation Mechanism with fixing frame
Rated current 25 A at 250 V AC
Colour tint Steel
Complementary
Device mounting Flush
Material Thermoplastic ABS-UV stabilised
Surface finish Glossy
Height 71 mm
Width 71 mm
Depth 48 mm
Fixing mode Claws, span of claws working range: 56…74 mm
Screws
Projecting depth 19.85 mm
Net weight 0.0524 kg
Environment
Quality labels CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 62.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 686.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 8.829 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations