This Application will be decommissioned as of January 7th 2025

EPH5600162 |
Schneider-Electric
 
EPH5600162 picture- web-product-data-sheet
EPH5600162
Asfora - blind cover - steel
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Blind cover
Device presentation Mechanism with fixing frame
Type of packing Flow-pack
Complementary
Device mounting Flush
Material ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish Painted
Fixing mode Claws51…80 mm
Height 71 mm
Width 71 mm
Depth 35 mm
Projecting depth 9 mm
Net weight 0.04 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 7.100 cm
Package 1 Length 16.000 cm
Package 1 Weight 43.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.400 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 600.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.452 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1