This Application will be decommissioned as of January 7th 2025

EPH5700123 |
Schneider-Electric
 
EPH5700123 picture- web-product-data-sheet
EPH5700123
Asfora, loudspeaker socket, cream
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Loudspeaker socket
Device presentation Complete product
Colour tint Cream
Type of packing Flow-pack
Complementary
Device mounting Flush
Connections - terminals Screwless terminals
Number of cables 4 cable(s)
Cable stiffness Rigid
Material ABS (acrylonitrile butadiene-styrene): cover frame
ABS (acrylonitrile butadiene-styrene): central plate
Surface finish Glossy
Conductor material Copper
Fixing mode Claws51…80 mm
Height 83 mm
Width 83 mm
Depth 43 mm
Projecting depth 17 mm
Net weight 0.067 kg
Environment
Quality labels CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 69.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 792.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 10.129 kg
Offer Sustainability
SCIP Number B31441a6-36ab-4f40-8c6b-7b842594fbde
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months