This Application will be decommissioned as of January 7th 2025

EPH5700169 |
Schneider-Electric
 
EPH5700169 picture- web-product-data-sheet
EPH5700169
Asfora, loudspeaker socket, bronze
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Loudspeaker socket
Device presentation Mechanism with fixing frame
Colour tint Bronze
Type of packing Flow-pack
Complementary
Device mounting Flush
Connections - terminals Screwless terminals
Number of cables 4 cable(s)
Cable stiffness Rigid
Material ABS (acrylonitrile butadiene-styrene): central plate
Surface finish Painted
Conductor material Copper
Fixing mode Claws51…80 mm
Height 71 mm
Width 71 mm
Depth 43 mm
Projecting depth 17 mm
Net weight 0.055 kg
Environment
Quality labels CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 11.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.4 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 750.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 9.766 kg
Offer Sustainability
SCIP Number B31441a6-36ab-4f40-8c6b-7b842594fbde
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins