Schneider-Electric
 
EPH5800223 picture- web-product-data-sheet
EPH5800223
Asfora - horizontal 2-gang frame - cream
Schneider Electric
Characteristics
Main
Range of product Asfora
Range Asfora
Product or component type Cover frame
Number of gangs 2 gangs
Installation direction Horizontal
Type of packing Flow-pack
Colour tint Cream
Material ABS (acrylonitrile butadiene-styrene)
Height 83 mm
Complementary
Surface finish Glossy
IP degree of protection IP20
Width 154 mm
Depth 9 mm
Projecting depth 9 mm
Product weight 0.019 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 9.000 cm
Package 1 Length 16.500 cm
Package 1 Weight 21.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 639.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 150
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.222 kg
Offer Sustainability
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months