This Application will be decommissioned as of January 7th 2025

EPH5800562 |
Schneider-Electric
 
EPH5800562 picture- web-product-data-sheet
EPH5800562
Horizontal 5-gang frame, steel
Schneider Electric
Characteristics
Main
Range of product Asfora
Range Asfora
Product or component type Cover frame
Number of gangs 5 gangs
Installation direction Horizontal
Type of packing Flow-pack
Colour tint Steel
Material ABS (acrylonitrile butadiene-styrene)
Complementary
Surface finish Glossy
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 11 cm
Package 1 Length 40.7 cm
Package 1 Weight 48 g
Unit Type of Package 2 S03
Number of Units in Package 2 75
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.033 kg
Unit Type of Package 3 P12
Number of Units in Package 3 2400
Package 3 Height 128 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 257.056 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No