Schneider-Electric
 
EPH5800569 picture- web-product-data-sheet
EPH5800569
Horizontal 5-gang frame, bronze
Schneider Electric
Characteristics
Main
Range of product Asfora
Range Asfora
Product or component type Cover frame
Number of gangs 5 gangs
Installation direction Horizontal
Type of packing Flow-pack
Colour tint Bronze
Material ABS (acrylonitrile butadiene-styrene)
Height 83 mm
Complementary
Surface finish Glossy
IP degree of protection IP20
Width 367 mm
Depth 9 mm
Projecting depth 9 mm
Product weight 0.029 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8.5 cm
Package 1 Length 37 cm
Package 1 Weight 45 g
Unit Type of Package 2 S03
Number of Units in Package 2 75
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.732 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1200
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 71.712 kg
Offer Sustainability
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations