Schneider-Electric
 
EPH6100121 picture- web-product-data-sheet
EPH6100121
Asfora - 1-gang surface box - white
Schneider Electric
Characteristics
Main
Range of product Asfora
Product or component type Mounting box
Number of gangs 1 gang
Colour tint White
Type of packing Flow-pack
Complementary
Device mounting Surface
Material ABS (acrylonitrile butadiene-styrene): box
Surface finish Glossy
Height 81.4 mm
Width 81.4 mm
Depth 40 mm
Projecting depth 40 mm
Product weight 0.047 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 63.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.000 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 574.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 7.448 kg
Offer Sustainability
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months