This Application will be decommissioned as of January 7th 2025

EPH6100123 |
Schneider-Electric
 
EPH6100123 picture- web-product-data-sheet
EPH6100123
Asfora - 1-gang surface box - cream
Schneider Electric
Characteristics
Main
Range of product Asfora
Product or component type Mounting box
Number of gangs 1 gang
Colour tint Cream
Type of packing Flow-pack
Complementary
Device mounting Surface
Material ABS (acrylonitrile butadiene-styrene): box
Surface finish Glossy
Height 81.4 mm
Width 81.4 mm
Depth 40 mm
Projecting depth 40 mm
Net weight 0.047 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 8.2 cm
Package 1 Length 8.8 cm
Package 1 Weight 60 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.4 cm
Package 2 Width 18.2 cm
Package 2 Length 27.6 cm
Package 2 Weight 608 g
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 8.062 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months