This Application will be decommissioned as of January 7th 2025

EPH6200121 |
Schneider-Electric
 
EPH6200121 picture- web-product-data-sheet
EPH6200121
Asfora - hotel card switch - 10AX screwless terminals, white
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Card switch
Device presentation Complete product
Switch function 1-pole 1-way
Colour tint White
Type of packing Flow-pack
Complementary
Device mounting Flush
Local signalling LED
Power range 2300 W
Rated current 10 A at 250 V AC
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Flexible
Rigid
Solid stranded
Wire stripping length 13.0 mm
Material ABS (acrylonitrile butadiene-styrene)
Surface finish Glossy
Conductor material Copper
Fixing mode Screws or claws51…70 mm
Connections - terminals Screwless terminals
Width 83 mm
Height 83 mm
Depth 53.0 mm
Projecting depth 23 mm
Net weight 0.0857 kg
Environment
Standards IEC 60669-1
Product certifications TSE
VDE
Quality labels CE
UKR
IP degree of protection IP20
Ambient air temperature for operation -5…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 11 cm
Package 1 Length 16 cm
Package 1 Weight 96 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.4 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 907 g
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 11.635 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 94c32f4e-36e0-41af-a1d2-a34ddeae76a6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months