This Application will be decommissioned as of January 7th 2025

EPH6200169 |
Schneider-Electric
 
EPH6200169 picture- web-product-data-sheet
EPH6200169
Hotel key card switch, screwless terminals, wo frame, bronze
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Card switch
Device presentation Mechanism with fixing frame
Switch function 1-pole 1-way
Colour tint Bronze
Type of packing Flow-pack
Complementary
Device mounting Flush
Local signalling LED
Power range 2300 W
Rated current 10 A at 250 V AC
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Flexible
Rigid
Solid stranded
Wire stripping length 13.0 mm
Material ABS (acrylonitrile butadiene-styrene)
Surface finish Painted
Conductor material Copper
Fixing mode Screws or claws51…70 mm
Connections - terminals Screwless terminals
Width 71 mm
Height 71 mm
Depth 53.0 mm
Projecting depth 23 mm
Net weight 0.0738 kg
Environment
Product certifications TSE
VDE
Quality labels CE
UKR
IP degree of protection IP20
Ambient air temperature for operation -5…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 7.1 cm
Package 1 Length 5.3 cm
Package 1 Weight 74 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 9.1 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 744 g
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 9.59 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 94c32f4e-36e0-41af-a1d2-a34ddeae76a6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins