This Application will be decommissioned as of January 7th 2025

EPH6500121 |
Schneider-Electric
 
EPH6500121 picture- web-product-data-sheet
EPH6500121
Asfora - 2-way rotary illuminated dimmer - RL, 40-600VA white
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Dimmer
Device presentation Complete product
Load type 230 V AC halogen lamp: 40...600 W
230 V AC incandescent lamp: 40...600 W
Low voltage halogen lamp with ferromagnetic transformer: 40...600 W
Colour tint White
Type of packing Box
Complementary
Local signalling Locator light
Device mounting Flush
Switch function 1-pole 2-way
Dimmer control Rotary push type
Dimmer application Inductive load
Ohmic load
Protection type Fuse protection
Associated fuse rating 6.3 A
[Ue] rated operational voltage 230 V AC 50 Hz
Surface finish Glossy
Material ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
ABS (acrylonitrile butadiene-styrene): knob
Connections - terminals Pillar terminals
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Rigid
Flexible
Wire stripping length 8 mm
Conductor material Copper
Fixing mode Claws53…78 mm
Height 83 mm
Width 83 mm
Depth 49 mm
Projecting depth 20 mm
Net weight 0.111 kg
Environment
Product certifications NEMKO
UKR
TSE
SEMKO
FIMKO
VDE
GOST
Quality labels CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 159.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.060 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 76.960 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number C8d833f6-398e-458e-90c4-a2d4e984a5c1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months