This Application will be decommissioned as of January 7th 2025

EPH6500123 |
Schneider-Electric
 
EPH6500123 picture- web-product-data-sheet
EPH6500123
Asfora - 2-way rotary illuminated dimmer - RL, 40-600VA cream
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Dimmer
Device presentation Complete product
Load type 230 V AC halogen lamp: 40...600 W
230 V AC incandescent lamp: 40...600 W
Low voltage halogen lamp with ferromagnetic transformer: 40...600 W
Colour tint Cream
Type of packing Box
Complementary
Local signalling Locator light
Device mounting Flush
Switch function 1-pole 2-way
Dimmer control Rotary push type
Dimmer application Inductive load
Ohmic load
Protection type Fuse protection
Associated fuse rating 6.3 A
[Ue] rated operational voltage 230 V AC 50 Hz
Surface finish Glossy
Material ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
ABS (acrylonitrile butadiene-styrene): knob
Connections - terminals Pillar terminals
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Rigid
Flexible
Wire stripping length 8 mm
Conductor material Copper
Fixing mode Claws53…78 mm
Height 83 mm
Width 83 mm
Depth 49 mm
Projecting depth 20 mm
Net weight 0.111 kg
Environment
Product certifications UKR
GOST
FIMKO
TSE
VDE
NEMKO
SEMKO
Quality labels CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 12.6 cm
Package 1 Length 6.2 cm
Package 1 Weight 148.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 28.5 cm
Package 2 Length 39.1 cm
Package 2 Weight 3.854 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number C8d833f6-398e-458e-90c4-a2d4e984a5c1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months