This Application will be decommissioned as of January 7th 2025

EPH6600161 |
Schneider-Electric
 
EPH6600161 picture- web-product-data-sheet
EPH6600161
Asfora - Rotary Dimmer/315RC/2-way (MTN5136-0000), wo frame, aluminium
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Dimmer
Device presentation Mechanism with fixing frame
Load type 230 V AC halogen lamp: 20...315 W
230 V AC incandescent lamp: 20...315 W
Low voltage halogen lamp with electronic transformer: 20...315 W
Colour tint Aluminium
Type of packing Box
Complementary
Device mounting Flush
Switch function 1-pole 2-way
Dimmer control Rotary push type
Dimmer application Ohmic load
Capacitive load
Protection type Short-circuit and overload protection with automatic reset
[Ue] rated operational voltage 230 V AC 50 Hz
Surface finish Painted
Material ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): knob
Connections - terminals Pillar terminals
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Flexible
Rigid
Wire stripping length 8 mm
Conductor material Copper
Fixing mode Claws53…78 mm
Height 71 mm
Width 71 mm
Depth 50 mm
Projecting depth 21 mm
Net weight 0.099 kg
Environment
Product certifications TSE
UKR
GOST
SEMKO
NEMKO
VDE
FIMKO
Quality labels CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 8.3 cm
Package 1 Length 12.6 cm
Package 1 Weight 102 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2903 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1536
Package 3 Height 128 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 197.79 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number C8d833f6-398e-458e-90c4-a2d4e984a5c1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins