This Application will be decommissioned as of January 7th 2025

EPH9900123 |
Schneider-Electric
 
EPH9900123 picture- web-product-data-sheet
EPH9900123
Asfora - double socket-outlet with side earth - 16A cream
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Socket-outlet
Socket number 2
Outlet poles configuration 2P + E
Colour tint Cream
Type of packing Flow-pack
Complementary
Device presentation Complete product
Device mounting Flush
Fixing mode Claws54…72 mm
Outlet standard CEE 7/3
Outlet standard deviation Schuko
Outlet standard description Side earth
Power range 3680 W
Rated current 16 A at 250 V AC
Surface finish Glossy
Material ABS (acrylonitrile butadiene-styrene): cover frame
ASA + PC: central plate
Wire stripping length 11 mm
Conductor material Copper
Connections - terminals Lift terminals
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Rigid
Solid stranded
Flexible
Quantity per set 1
IP degree of protection IP20
Projecting depth 23 mm
Width 83 mm
Height 123 mm
Depth 46 mm
Environment
Standards IEC 60884-1
Product certifications UKR
VDE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.500 cm
Package 1 Length 12.500 cm
Package 1 Weight 101.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.500 cm
Package 2 Width 20.500 cm
Package 2 Length 31.500 cm
Package 2 Weight 1.132 kg
Unit Type of Package 3 S04
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 6.538 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 52b60409-d705-46c7-9ba3-cc3ef6e307da
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 12
Contractual warranty
Warranty 18 months