This Application will be decommissioned as of January 7th 2025

EPH9900169 |
Schneider-Electric
 
EPH9900169 picture- web-product-data-sheet
EPH9900169
Asfora - double socket-outlet with side earth contact, wo frame, bronze
Schneider Electric
Characteristics
Main
Range Asfora
Product or component type Socket-outlet
Socket number 2
Outlet poles configuration 2P + E
Colour tint Bronze
Type of packing Flow-pack
Complementary
Device presentation Complete product
Device mounting Flush
Fixing mode Claws54…72 mm
Outlet standard CEE 7/3
Outlet standard deviation Schuko
Outlet standard description Side earth
Power range 3680 W
Rated current 16 A at 250 V AC
Surface finish Painted
Material ABS (acrylonitrile butadiene-styrene): cover frame
ASA + PC: central plate
Wire stripping length 11 mm
Conductor material Copper
Connections - terminals Lift terminals
Number of cables 2 cable(s) 2.5 mm²
Cable stiffness Solid stranded
Rigid
Flexible
Quantity per set 1
IP degree of protection IP20
Projecting depth 23 mm
Width 83 mm
Height 123 mm
Depth 46 mm
Environment
Standards IEC 60884-1
Product certifications VDE
AENOR
UKR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.500 cm
Package 1 Length 12.500 cm
Package 1 Weight 103.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.000 cm
Package 2 Width 20.500 cm
Package 2 Length 31.000 cm
Package 2 Weight 1.127 kg
Unit Type of Package 3 S04
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 5.981 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52b60409-d705-46c7-9ba3-cc3ef6e307da
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No