Schneider-Electric
 
ETB1EI16EPP0 picture- web-product-data-sheet
ETB1EI16EPP0
Modicon ETB - Block 16 Input Ethernet/IP
Schneider Electric
Characteristics
Main
Range of product Modicon ETB
Product or component type I/O distributed module
Number of input channels 16
Module type Ethernet/IP
Complementary
Input type Contact
Input logic Positive
Maximum delay response 2.5 ms
Output current 2 A per module
8 A per output
Output protection type Against short-circuits
Switching frequency 200 Hz
Short-circuit current 6.5 A
[Us] rated supply voltage 24 V DC
Connector type M12
Standards IEC 60068-2-8
IEC 60529
Environment
IP degree of protection IP67
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 10 gn
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 6.2 cm
Package 1 Length 22.5 cm
Package 1 Weight 570.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months