Schneider-Electric
 
ETK100092E picture- web-product-data-sheet
ETK100092E
Ultra - cable shelf - 101/151 x 50 mm - PVC - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Cable shelf
Colour tint White (RAL 9010)
Quantity per set Set of 16
Complementary
Trunking dimension 101 x 50 mm
151 x 50 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 43 mm
Width 15 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 4.0 cm
Package 1 Length 200.0 cm
Package 1 Weight 794.25 g
Unit Type of Package 2 BB1
Number of Units in Package 2 32
Package 2 Height 6.0 cm
Package 2 Width 14.5 cm
Package 2 Length 200.0 cm
Package 2 Weight 12.708 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months