Schneider-Electric
 
ETK10134E picture- web-product-data-sheet
ETK10134E
Ultra - installation trunking - 101 x 34 mm - plastic - white - 2 m
Schneider Electric
Characteristics
Main
Range Ultra
Product or component type Installation trunking
Device application Cable distribution
Quantity per set 24 m
Type of packing Protective foil
Complementary
Compartment partitioning 1 compartment
Trunking dimension 101 x 34 mm
Device composition Trunking base
Front cover
Trunking material Plastic
Front opening size 75 mm
Fixing mode Screw-fixed
Pre-punched fixing hole 230 mm
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 101 mm
Width 34 mm
Environment
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 10.0 cm
Package 1 Length 200.0 cm
Package 1 Weight 941.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 24
Package 2 Height 13.0 cm
Package 2 Width 26.5 cm
Package 2 Length 200.0 cm
Package 2 Weight 22.617 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations