Schneider-Electric
 
ETK10140E picture- web-product-data-sheet
ETK10140E
Ultra - bend 90° - 101 x 34/50 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type 90° bend
Colour tint White (RAL 9010)
Quantity per set Set of 5
Market segment Small commercial
Residential
Complementary
Trunking dimension 101 x 50 mm
101 x 34 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material PC/ABS
Height 140 mm
Width 140 mm
Depth 52 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.300 cm
Package 1 Width 14.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 79.400 g
Unit Type of Package 2 S04
Number of Units in Package 2 35
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.269 kg
Unit Type of Package 3 P12
Number of Units in Package 3 140
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 29.076 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months