Schneider-Electric
 
ETK10154E picture- web-product-data-sheet
ETK10154E
Ultra - branching piece - 101 x 34 mm to 101 x 50 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Reducer
Colour tint White (RAL 9010)
Quantity per set Set of 5
Complementary
Trunking dimension 101 x 50 mm
101 x 34 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Height 105 mm
Width 66 mm
Depth 52 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.250 cm
Package 1 Width 6.650 cm
Package 1 Length 10.500 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 17.000 cm
Package 2 Width 13.000 cm
Package 2 Length 14.000 cm
Package 2 Weight 239.000 kg
Unit Type of Package 3 BB2
Number of Units in Package 3 5
Package 3 Height 17.000 cm
Package 3 Width 13.000 cm
Package 3 Length 14.000 cm
Package 3 Weight 239.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months