Schneider-Electric
 
ETK10171E picture- web-product-data-sheet
ETK10171E
Ultra - cable retainer - 101 x 34/50 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Cable retainer
Colour tint White (RAL 9010)
Quantity per set Set of 10
Complementary
Trunking dimension 101 x 50 mm
101 x 34 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material PC/ABS
Height 9 mm
Width 81 mm
Depth 30 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 3 cm
Package 1 Length 8 cm
Package 1 Weight 7 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.5 cm
Package 2 Width 8 cm
Package 2 Length 9.5 cm
Package 2 Weight 90 g
Unit Type of Package 3 S02
Number of Units in Package 3 240
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.435 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months