Schneider-Electric
 
ETK10182 picture- web-product-data-sheet
ETK10182
Ultra - universal adaptor c/c 60 - 3-module - white RAL 9010 - high
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Adaptor
Colour tint White (RAL 9010)
Provided equipment 2 screws
Quantity per set Set of 5
Complementary
Number of gangs 3 gangs
Number of modules 6 modules
Mounting location 75 mm installation trunking
Product destination Wiring device c/c 60 mm
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Length 257 mm
Height 88 mm
Width 27 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 8.8 cm
Package 1 Length 25.7 cm
Package 1 Weight 69 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 28 cm
Package 2 Width 11 cm
Package 2 Length 21 cm
Package 2 Weight 483 g
Unit Type of Package 3 CAR
Number of Units in Package 3 35
Package 3 Height 29.5 cm
Package 3 Width 60 cm
Package 3 Length 39.2 cm
Package 3 Weight 3.781 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months