Schneider-Electric
 
ETK10183E picture- web-product-data-sheet
ETK10183E
Ultra - adaptor - 4-module - white RAL 9010
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Adaptor
Colour tint White (RAL 9010)
Provided equipment Front plate
Quantity per set Set of 5
Complementary
Number of gangs 1 gang
Number of modules 8 modules
Mounting location 75 mm installation trunking
Product destination 45 x 45 mm wiring device
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Length 215 mm
Height 85 mm
Width 22 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.500 cm
Package 1 Length 21.500 cm
Package 1 Weight 59.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 9.000 cm
Package 2 Width 12.000 cm
Package 2 Length 22.000 cm
Package 2 Weight 367.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 100
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 7.924 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months