Schneider-Electric
 
ETK15120 picture- web-product-data-sheet
ETK15120
Ultra - adjustable internal corner - 151 x 50 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Internal corner
Device application Cable distribution
Colour tint White (RAL 9010)
Quantity per set Set of 5
Market segment Residential
Small commercial
Complementary
Trunking dimension 151 x 50 mm
Trunking material Plastic
Adjustment Adjustable
Fixing mode Snap-fitted
Material PC/ABS
Height 160 mm
Width 106 mm
Depth 106 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16 cm
Package 1 Width 8.5 cm
Package 1 Length 5.5 cm
Package 1 Weight 96 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 11 cm
Package 2 Width 17.5 cm
Package 2 Length 31.4 cm
Package 2 Weight 480 g
Unit Type of Package 3 S04
Number of Units in Package 3 30
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 2.89 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months