Schneider-Electric
 
ETK15140 picture- web-product-data-sheet
ETK15140
Ultra - bend 90° - 151 x 50 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type 90° bend
Colour tint White (RAL 9010)
Quantity per set Set of 5
Market segment Small commercial
Residential
Complementary
Trunking dimension 151 x 50 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material PC/ABS
Height 190 mm
Width 190 mm
Depth 52 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 19 cm
Package 1 Length 19 cm
Package 1 Weight 136 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 18 cm
Package 2 Width 21 cm
Package 2 Length 23 cm
Package 2 Weight 757 g
Unit Type of Package 3 S04
Number of Units in Package 3 25
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 4.379 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months