Schneider-Electric
 
ETK15150 picture- web-product-data-sheet
ETK15150
Ultra - installation trunking - 151 x 50 mm - plastic - white - 2 m
Schneider Electric
Characteristics
Main
Range Ultra
Product or component type Installation trunking
Device application Cable distribution
Quantity per set 8 m
Type of packing Protective foil
Complementary
Compartment partitioning 1 compartment
Trunking dimension 151 x 50 mm
Device composition Front cover
Trunking base
Trunking material Plastic
Front opening size 75 mm
Fixing mode Screw-fixed
Pre-punched fixing hole 230 mm
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 151 mm
Width 50 mm
Environment
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.0 cm
Package 1 Length 200.0 cm
Package 1 Weight 3.661 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 12.0 cm
Package 2 Width 18.5 cm
Package 2 Length 200.0 cm
Package 2 Weight 14.644 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months