Schneider-Electric
 
ETK151501 picture- web-product-data-sheet
ETK151501
Ultra - front cover - 120 mm - PVC - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Front cover
Colour tint White (RAL 9010)
Quantity per set Set of 8
Complementary
Trunking dimension 151 x 50 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 119 mm
Width 9 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.93 cm
Package 1 Width 11.9 cm
Package 1 Length 200 cm
Package 1 Weight 100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 16
Package 2 Height 6.2 cm
Package 2 Width 13.9 cm
Package 2 Length 204 cm
Package 2 Weight 2.6 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 1024
Package 3 Height 64.6 cm
Package 3 Width 205 cm
Package 3 Length 120 cm
Package 3 Weight 114.4 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months