Schneider-Electric
 
ETK151502 picture- web-product-data-sheet
ETK151502
Ultra - installation trunking - 151 x 50 mm - plastic - white - 2 m
Schneider Electric
Characteristics
Main
Range Ultra
Product or component type Installation trunking
Device application Cable distribution
Colour tint White (RAL 9010)
Quantity per set 8 m
Type of packing Protective foil
Complementary
Compartment partitioning 1 compartment
Trunking dimension 151 x 50 mm
Device composition Trunking base
Trunking material Plastic
Front opening size 120 mm
Fixing mode Screw-fixed
Pre-punched fixing hole 230 mm
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 151 mm
Width 50 mm
Environment
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15.1 cm
Package 1 Length 200 cm
Package 1 Weight 2.25 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 11.5 cm
Package 2 Width 18 cm
Package 2 Length 204 cm
Package 2 Weight 9.1 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 240
Package 3 Height 72.5 cm
Package 3 Width 205 cm
Package 3 Length 120 cm
Package 3 Weight 273 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months