Schneider-Electric
 
ETK151504 picture- web-product-data-sheet
ETK151504
Ultra - partition wall - 151 x 50 mm - PVC - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Partition wall
Colour tint White (RAL 9010)
Quantity per set Set of 12
Complementary
Trunking dimension 151 x 50 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 48 mm
Width 14 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
IK degree of protection IK07
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months