Schneider-Electric
 
ETK16316 picture- web-product-data-sheet
ETK16316
Ultra - mini trunking - 16 x 16 mm - PVC - white - 2 m
Schneider Electric
Characteristics
Main
Range Ultra
Product or component type Mini trunking
Device application Cable distribution
Quantity per set 132 m
Market segment Small commercial
Residential
Complementary
Trunking material Plastic
Compartment partitioning 1 compartment
Trunking dimension 16 x 16 mm
Fixing mode Pre-punched fixing hole 230 mm
Power cable: screw-fixed
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 16 mm
Width 16 mm
Environment
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -5…60 °C
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 2.0 cm
Package 1 Length 200.0 cm
Package 1 Weight 496.834 g
Unit Type of Package 2 BB1
Number of Units in Package 2 132
Package 2 Height 11.0 cm
Package 2 Width 19.0 cm
Package 2 Length 200.0 cm
Package 2 Weight 32.791 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations