This Application will be decommissioned as of January 7th 2025

ETK20310 |
Schneider-Electric
 
ETK20310 picture- web-product-data-sheet
ETK20310
Ultra - minitrunking - 20 x 10 mm - PVC - white - 2 m
Schneider Electric
Characteristics
Main
Range Ultra
Product or component type Mini trunking
Quantity per set 144 m
Market segment Residential
Small commercial
Complementary
Trunking material Plastic
Compartment partitioning 1 compartment
Trunking dimension 20 x 10 mm
Fixing mode Pre-punched fixing hole 230 mm
Power cable: screw-fixed
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 20 mm
Width 10 mm
Environment
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -5…60 °C
Product certifications low voltage directive 2006/95/EC
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 2.0 cm
Package 1 Length 200.0 cm
Package 1 Weight 332.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 144
Package 2 Height 11.5 cm
Package 2 Width 18.5 cm
Package 2 Length 200.0 cm
Package 2 Weight 23.941 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months