This Application will be decommissioned as of January 7th 2025

ETK20580 |
Schneider-Electric
 
ETK20580 picture- web-product-data-sheet
ETK20580
Ultra - universal installation box kit - 1-module - white RAL 9010
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Installation box
Colour tint White (RAL 9010)
Provided equipment Fixing screws
Adaptor
Quantity per set Set of 5
Complementary
Number of gangs 1 gang
Number of modules 2 modules
Product destination Wiring device c/c 60 mm
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Height 92 mm
Width 86 mm
Depth 40 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.2 cm
Package 1 Width 4 cm
Package 1 Length 8.6 cm
Package 1 Weight 65 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 13 cm
Package 2 Width 14 cm
Package 2 Length 17 cm
Package 2 Weight 414 g
Unit Type of Package 3 S04
Number of Units in Package 3 80
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 7.03 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months