Schneider-Electric
 
ETK20598 picture- web-product-data-sheet
ETK20598
Ultra - installation box kit - 1-module - white RAL 9010
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Installation box
Colour tint White (RAL 9010)
Provided equipment Adaptor
Fixing screws
Quantity per set Set of 4
Complementary
Number of gangs 1 gang
Number of modules 2 modules
Product destination 45 x 45 mm wiring device
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Height 86 mm
Width 96 mm
Depth 50 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 5 cm
Package 1 Length 9.6 cm
Package 1 Weight 75 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 13 cm
Package 2 Width 14 cm
Package 2 Length 17 cm
Package 2 Weight 389 g
Unit Type of Package 3 S04
Number of Units in Package 3 64
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 6.63 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months