Schneider-Electric
 
ETK21045E picture- web-product-data-sheet
ETK21045E
Ultra - socket outlet - single - side earth - white
Schneider Electric
Characteristics
Main
Product or component type Socket-outlet
Colour tint White
Quantity per set Set of 10
Complementary
Ground lug position 90° ground lug
[In] rated current 16 A
[Ue] rated operational voltage 250 V AC
Number of power socket outlets 1 side earth - shuttered
Fixing mode Snap-fitted
Material PC/ABS
Height 45 mm
Width 45 mm
Depth 41 mm
Environment
IP degree of protection IP40
Ambient air temperature for operation -5…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 4.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 44.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.000 cm
Package 2 Width 9.500 cm
Package 2 Length 23.000 cm
Package 2 Weight 482.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 280
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 13.840 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months