Schneider-Electric
 
ETK21045ER picture- web-product-data-sheet
ETK21045ER
Ultra - socket outlet - single - side earth - red
Schneider Electric
Characteristics
Main
Product or component type Socket-outlet
Colour tint Red
Quantity per set Set of 10
Complementary
Ground lug position 90° ground lug
[In] rated current 16 A
[Ue] rated operational voltage 250 V AC
Number of power socket outlets 1 side earth - shuttered
Fixing mode Snap-fitted
Material PC/ABS
Height 45 mm
Width 45 mm
Depth 41 mm
Environment
IP degree of protection IP40
Ambient air temperature for operation -5…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 4.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 45.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.500 cm
Package 2 Width 9.500 cm
Package 2 Length 23.000 cm
Package 2 Weight 482.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 280
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 13.880 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months