Schneider-Electric
 
ETK25316 picture- web-product-data-sheet
ETK25316
Mini trunking, Ultra, 25 x 16 mm, PVC, white 2 m
Schneider Electric
Characteristics
Main
Range Ultra
Product or component type Mini trunking
Device application Cable distribution
Quantity per set 104 m
Market segment Residential
Small commercial
Complementary
Trunking material Plastic
Compartment partitioning 1 compartment
Trunking dimension 25 x 16 mm
Fixing mode Pre-punched fixing hole 230 mm
Power cable: screw-fixed
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 25 mm
Width 16 mm
Environment
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -5…60 °C
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 2.5 cm
Package 1 Length 201.0 cm
Package 1 Weight 643.866 g
Unit Type of Package 2 BB1
Number of Units in Package 2 104
Package 2 Height 11.0 cm
Package 2 Width 23.0 cm
Package 2 Length 203.0 cm
Package 2 Weight 33.481 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations