This Application will be decommissioned as of January 7th 2025

ETK25320 |
Schneider-Electric
 
ETK25320 picture- web-product-data-sheet
ETK25320
Ultra - adjustable internal corner - 25 x 16/25 - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Internal corner
Device application Cable distribution
Colour tint White (RAL 9010)
Quantity per set Set of 40
Market segment Residential
Small commercial
Complementary
Trunking dimension 25 x 25 mm
26 x 16 mm
Trunking material Plastic
Adjustment Adjustable
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Height 29 mm
Width 45 mm
Depth 45 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 3.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 12.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 40
Package 2 Height 13.500 cm
Package 2 Width 14.000 cm
Package 2 Length 17.000 cm
Package 2 Weight 536.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 640
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.207 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months