Schneider-Electric
 
ETK25361 picture- web-product-data-sheet
ETK25361
Ultra - stop end - 25 x 16/25 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Stop end
Colour tint White (RAL 9010)
Quantity per set Set of 60
Market segment Residential
Small commercial
Complementary
Product compatibility Cable distribution
Trunking dimension 25 x 16 mm
25 x 25 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Height 7 mm
Width 27 mm
Depth 27 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 2.500 cm
Package 1 Length 2.500 cm
Package 1 Weight 2.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 60
Package 2 Height 9.000 cm
Package 2 Width 11.000 cm
Package 2 Length 14.000 cm
Package 2 Weight 189.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 1800
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 6.225 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months