Schneider-Electric
 
ETK25916 picture- web-product-data-sheet
ETK25916
Ultra - mini trunking - 25 x 16 mm - PVC - white - 2 m
Schneider Electric
Characteristics
Main
Range Ultra
Product or component type Mini trunking
Device application Cable distribution
Colour tint White (RAL 9010)
Quantity per set 84 m
Main colour tint White
Complementary
Trunking material Plastic
Compartment partitioning 1 compartment
Trunking dimension 25 x 16 mm
Fixing mode Pre-punched fixing hole 230 mm
Power cable: screw-fixed
Low voltage cable: adhesive tape
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 25 mm
Width 16 mm
Environment
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -5…60 °C
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 2.5 cm
Package 1 Length 200.0 cm
Package 1 Weight 296.928 g
Unit Type of Package 2 CAR
Number of Units in Package 2 84
Package 2 Height 11.0 cm
Package 2 Width 19.5 cm
Package 2 Length 211.0 cm
Package 2 Weight 12.471 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months