Schneider-Electric
ETK26370 picture- web-product-data-sheet
ETK26370
Ultra - joint cover piece - 25 x 16 mm - ABS - white
Schneider Electric
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
SEP 26, 2017
End of Standard Services
OCT 26, 2017
Main
Range of product Ultra
Product or component type Joint cover piece
Device application Cable distribution
Colour tint White (RAL 9010)
Quantity per set Set of 60
Complementary
Trunking dimension 25 x 16 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Length 16 mm
Height 26.5 mm
Width 28 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 2.9 cm
Package 1 Length 2 cm
Package 1 Weight 3 g
Contractual warranty
Warranty 18 months