Schneider-Electric
 
ETK32060 picture- web-product-data-sheet
ETK32060
Ultra - stop end - 32 x 17 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Stop end
Colour tint White (RAL 9010)
Quantity per set Set of 20
Market segment Small commercial
Residential
Complementary
Product compatibility Cable distribution
Trunking dimension 32 x 17 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Height 8 mm
Width 33.5 mm
Depth 19 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.9 cm
Package 1 Width 0.8 cm
Package 1 Length 3.35 cm
Package 1 Weight 3.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months