Schneider-Electric
 
ETK32071 picture- web-product-data-sheet
ETK32071
Ultra - cable retainer - 32 x 17 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type Cable retainer
Colour tint White (RAL 9010)
Quantity per set Set of 20
Complementary
Product compatibility Wiring device adaptation
Trunking dimension 32 x 17 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Height 3.5 mm
Width 27 mm
Depth 25.4 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.54 cm
Package 1 Width 0.35 cm
Package 1 Length 2.7 cm
Package 1 Weight 3 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months