Schneider-Electric
 
ETK32917 picture- web-product-data-sheet
ETK32917
Ultra - mini trunking - 32 x 17 mm - PVC - white - 2 m
Schneider Electric
Characteristics
Main
Range Ultra
Product or component type Mini trunking
Device application Cable distribution
Colour tint White (RAL 9010)
Quantity per set Set of 30
Market segment Small commercial
Main colour tint White
Complementary
Trunking material Plastic
Compartment partitioning 1 compartment
Trunking dimension 32 x 17 mm
Fixing mode Pre-punched fixing hole 230 mm
Power cable: screw-fixed
Low voltage cable: adhesive tape
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 32 mm
Width 17 mm
Environment
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -5…60 °C
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 2.5 cm
Package 1 Length 200.0 cm
Package 1 Weight 504.366 g
Unit Type of Package 2 BB1
Number of Units in Package 2 60
Package 2 Height 11.0 cm
Package 2 Width 18.5 cm
Package 2 Length 211.0 cm
Package 2 Weight 15.131 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months