Schneider-Electric
 
ETK40341 picture- web-product-data-sheet
ETK40341
Ultra - bend 90° - 40 x 16/25/40 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type 90° bend
Device application Cable distribution
Colour tint White (RAL 9010)
Quantity per set Set of 40
Market segment Residential
Small commercial
Complementary
Trunking dimension 40 x 16 mm
40 x 40 mm
40 x 25 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Height 41 mm
Width 60 mm
Depth 60 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 4.1 cm
Package 1 Length 6 cm
Package 1 Weight 17 g
Unit Type of Package 2 BB1
Number of Units in Package 2 40
Package 2 Height 28 cm
Package 2 Width 11 cm
Package 2 Length 21 cm
Package 2 Weight 818 g
Unit Type of Package 3 S04
Number of Units in Package 3 280
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 6.13 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months