Schneider-Electric
 
ETK41925 picture- web-product-data-sheet
ETK41925
Ultra - minitrunking - 40 x 25 mm - self-adhesive - PVC - white - 2 m
Schneider Electric
Characteristics
Main
Range Ultra
Product or component type Mini trunking
Device application Cable distribution
Colour tint White (RAL 9010)
Quantity per set Set of 30
Market segment Residential
Main colour tint White
Complementary
Trunking material Plastic
Compartment partitioning 1 compartment
Trunking dimension 40 x 25 mm
Fixing mode Pre-punched fixing hole 230 mm
Power cable: screw-fixed
Low voltage cable: adhesive tape
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 40 mm
Width 25 mm
Environment
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -5…60 °C
Product certifications low voltage directive 2006/95/EC
Standards EN 50085-1:2005
EN 50085-2-1:2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 4 cm
Package 1 Length 200 cm
Package 1 Weight 550 g
Unit Type of Package 2 BB1
Number of Units in Package 2 60
Package 2 Height 13.5 cm
Package 2 Width 28 cm
Package 2 Length 204 cm
Package 2 Weight 17.4 kg
Unit Type of Package 3 P2M
Number of Units in Package 3 1200
Package 3 Height 85 cm
Package 3 Width 200 cm
Package 3 Length 120 cm
Package 3 Weight 366.25 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months