This Application will be decommissioned as of January 7th 2025

ETK45022E |
Schneider-Electric
 
ETK45022E picture- web-product-data-sheet
ETK45022E
Data socket for trunking, PKS Ultra, 1 RJ45 with shutter, 22.5x45 mm, white
Schneider Electric
Characteristics
Main
Range of product PKS
Aesthetic name PKS Ultra
Cabling installation system Trunking
Product or component type Data socket
Device presentation Mechanism with central plate
Cover type With shutter
Data socket type RJ45
Colour tint White (RAL 9010)
Complementary
Mounting support Trunking
Number of data socket outlets 1
Width 22.5 mm
Height 45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 2.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 4.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.000 cm
Package 2 Width 8.000 cm
Package 2 Length 9.500 cm
Package 2 Weight 71.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 240
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.955 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No