Schneider-Electric
 
ETK60040 picture- web-product-data-sheet
ETK60040
Ultra - bend 90° - 60 x 21 mm - ABS - white
Schneider Electric
Characteristics
Main
Range of product Ultra
Product or component type 90° bend
Device application Wiring device adaptation
Colour tint White (RAL 9010)
Quantity per set Set of 10
Market segment Small commercial
Residential
Complementary
Trunking dimension 60 x 21 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material ABS thermoplastic enclosure
Height 21 mm
Width 92 mm
Depth 92 mm
Environment
Standards EN 50085-1:2005
EN 50085-2-1:2006
Ambient air temperature for operation -5…60 °C
IP degree of protection IP40
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 2.3 cm
Package 1 Length 8.5 cm
Package 1 Weight 25.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months